Alternate Catalog No. : KXTARHLDIF
Catalog No. : 1SDA066617R1
Description: RHL XT1..XT4 KEY LK RONIS DIFF RH
UPC: 8015644005092
KEY LOCK RONIS SEVERAL IN OPEN FOR ROTARY HANDLE OPERATING MECH. AND FRONT PANEL FOR 1 C.BREAKER XT1..XT4
View More
View Less
For more info visit:
https://new.abb.com/low-voltage/products/circuit-breakers/xt
Descriptors
Category |
SACE Tmax XT |
Specifications
Accessory Type |
Keylock for Rotary Handle |
Product Main Type |
Accessories - Mechanical |
Frame size |
XT1 |
Extended Product Type |
RHL XT1..XT4 KEY LOCK RONIS SEVERAL |
Standards |
IEC |
Approvals
Certification |
IEC 6947-2 |