Alternate Catalog No. : KXT3KLCCBB
Catalog No. : 1SDA066607R1
Description: KLC XT3 KEY LK RONIS ON CB TYPE B
UPC: 8015644693527
KEY LOCK RONIS EQUAL FELLOW B IN OPEN WITH KEY WITHDRAWABLE IN OPEN POSITION FOR C.BREAKER XT3
View More
View Less
For more info visit:
https://new.abb.com/low-voltage/products/circuit-breakers/xt
Descriptors
Category |
SACE Tmax XT |
Specifications
Accessory Type |
Keylock |
Product Main Type |
Accessories - Mechanical |
Frame size |
XT3 |
Extended Product Type |
KLC XT3 KEY LOCK RONIS FEL. B OP.xC.BR |
Standards |
IEC |
Approvals
Certification |
IEC 6947-2 |