Alternate Catalog No. : KXT3KLCCBDIF
Catalog No. : 1SDA066605R1
Description: KLC XT3 KEY LK RONIS ON CB DIFF
UPC: 8015644693510
KEY LOCK RONIS 622 SEVERAL IN OPEN WITH KEY WITHDRAWABLE IN OPEN POSITION FOR C.BREAKER XT3
View More
View Less
For more info visit:
https://new.abb.com/low-voltage/products/circuit-breakers/xt
Descriptors
Category |
SACE Tmax XT |
Specifications
Accessory Type |
Keylock |
Product Main Type |
Accessories - Mechanical |
Frame size |
XT3 |
Extended Product Type |
KLC XT3 KEY LOCK RONIS SEV.OP. X C.BREA. |
Standards |
IEC |
Approvals
Certification |
IEC 6947-2 |