Alternate Catalog No. : KXT1KLCCBDIF
Catalog No. : 1SDA066593R1
Description: KLC XT1 KEY LK RONIS ON CB DIFF.KEY
UPC: 8015644005030
KEY LOCK RONIS 622 SEVERAL IN OPEN WITH KEY WITHDRAWABLE IN OPEN POSITION FOR C.BREAKER XT1
View More
View Less
For more info visit:
https://new.abb.com/low-voltage/products/circuit-breakers/xt
Descriptors
Category |
SACE Tmax XT |
Specifications
Accessory Type |
Keylock |
Product Main Type |
Accessories - Mechanical |
Frame size |
XT1 |
Extended Product Type |
KLC XT1 KEY LOCK RONIS SEV.OP. X C.BREA. |
Standards |
IEC |
Approvals
Certification |
IEC 6947-2 |