Alternate Catalog No. : KXTBPLLOPCL
Catalog No. : 1SDA066591R1
Description: PLL XT1-XT3 PADLOCKS DEVICE OP/CL
UPC: 8015644005016
PADLOCK DEVICE IN OPEN-CLOSED XT1-XT3
View More
View Less
For more info visit:
https://new.abb.com/low-voltage/products/circuit-breakers/xt
Descriptors
Category |
SACE Tmax XT |
Specifications
Accessory Type |
Padlock provision |
Product Main Type |
Accessories - Mechanical |
Frame size |
XT1 |
Extended Product Type |
PLL XT1-XT3 PADLOCKS DEVICE OP/CL |
Standards |
IEC |
Approvals
Certification |
IEC 6947-2 |