Alternate Catalog No. : KXTCPLLOP
Catalog No. : 1SDA066590R1
Description: PLL XT2-XT4 PADLOCKS DEVICE OPEN
UPC: 8015644005009
PADLOCK DEVICE IN OPEN XT2-XT4
View More
View Less
For more info visit:
https://new.abb.com/low-voltage/products/circuit-breakers/xt
Descriptors
Category |
SACE Tmax XT |
Specifications
Accessory Type |
Padlock provision |
Product Main Type |
Accessories - Mechanical |
Frame size |
XT2 |
Extended Product Type |
PLL XT2-XT4 PADLOCKS DEVICE OPEN |
Standards |
IEC |
Approvals
Certification |
IEC 6947-2 |