Alternate Catalog No. : KXTBPLLOP
Catalog No. : 1SDA066589R1
Description: PLL XT1-XT3 PADLOCKS DEVICE OPEN
UPC: 8015644693442
PADLOCK DEVICE IN OPEN XT1-XT3
View More
View Less
For more info visit:
https://new.abb.com/low-voltage/products/circuit-breakers/xt
Descriptors
|
Category |
SACE Tmax XT |
Specifications
|
Accessory Type |
Padlock provision |
|
Product Main Type |
Accessories - Mechanical |
|
Frame size |
XT1 |
|
Extended Product Type |
PLL XT1-XT3 PADLOCKS DEVICE OPEN |
|
Standards |
IEC |
Approvals
|
Certification |
IEC 6947-2 |