Alternate Catalog No. : KXTALHNDLEM
Catalog No. : 1SDA066585R1
Description: EM LH XT1...XT4 EMER. RETURNED
UPC: 8015644693428
LONG HANDLE EMERGENCY FOR ADJUSTABLE DEPTH ROTARY HANDLE XT1...XT4
View More
View Less
For more info visit:
https://new.abb.com/low-voltage/products/circuit-breakers/xt
Descriptors
Category |
SACE Tmax XT |
Specifications
Accessory Type |
Rotary Handle Extended |
Product Main Type |
Accessories - Manual and Electrical Operators |
Frame size |
XT1 |
Extended Product Type |
RHE_H EM LH XT1...XT4 EMER. RETURNED |
Standards |
IEC |
Approvals
Certification |
IEC 6947-2 |