Alternate Catalog No. : KXTALHNDLST
Catalog No. : 1SDA066583R1
Description: LH XT1...XT4 STAND. RETURNED
UPC: 8015644693411
LONG HANDLE FOR ADJUSTABLE DEPTH ROTARY HANDLE XT1...XT4
View More
View Less
For more info visit:
https://new.abb.com/low-voltage/products/circuit-breakers/xt
Descriptors
|
Category |
SACE Tmax XT |
Specifications
|
Accessory Type |
Rotary Handle Extended |
|
Product Main Type |
Accessories - Manual and Electrical Operators |
|
Frame size |
XT1 |
|
Extended Product Type |
RHE_H LH XT1...XT4 STAND. RETURNED |
|
Standards |
IEC |
Approvals
|
Certification |
IEC 6947-2 |