Alternate Catalog No. : KXTARHEHST
Catalog No. : 1SDA066577R1
Description: RHE_H XT1..XT4 HANDLE EXT ROT HNDL
UPC: 8015644002671
HANDLE FOR ADJUSTABLE DEPTH ROTARY HANDLE XT1..XT4
View More
View Less
For more info visit:
https://new.abb.com/low-voltage/products/circuit-breakers/xt
Descriptors
Category |
SACE Tmax XT |
Specifications
Accessory Type |
Rotary Handle Extended |
Product Main Type |
Accessories - Manual and Electrical Operators |
Frame size |
XT1 |
Extended Product Type |
RHE_H XT1..XT4 HANDLE R.D.ADJ.ROT.HAN |
Standards |
IEC |
Approvals
Certification |
IEC 6947-2 |