text.skipToContent text.skipToNavigation

Alternate Catalog No. : ABB250TW-4

Catalog No. : 1SDA066559R1

Description:  A2B 250 TMF 250-2500 4P F F IEC

UPC: 8015644004712

Descriptors

Category

Formula

Specifications

Product Type

Breaker

Amperage

250 A

Number of Poles

4

FrameSize

250 A

Interruption Rating

25 kA

Approvals

Certification

IEC