text.skipToContent text.skipToNavigation

Alternate Catalog No. : ABB225TW

Catalog No. : 1SDA066552R1

Description:  A2B 250 TMF 225-2250 3P F F IEC

UPC: 8015644693251

Descriptors

Category

Formula

Specifications

Product Type

Breaker

Amperage

225 A

Number of Poles

2

FrameSize

250 A

Interruption Rating

25 kA

Approvals

Certification

IEC