text.skipToContent text.skipToNavigation

Alternate Catalog No. : ABB160TW

Catalog No. : 1SDA066549R1

Description:  A2B 250 TMF 160-1600 3P F F IEC

UPC: 8015644004613

Descriptors

Category

Formula

Specifications

Product Type

Breaker

Amperage

160 A

Number of Poles

2

FrameSize

250 A

Interruption Rating

25 kA

Approvals

Certification

IEC