text.skipToContent text.skipToNavigation

Alternate Catalog No. : ABN225TW-2

Catalog No. : 1SDA066546R1

Description:  A2N 250 TMF 225-2250 2p F F

UPC: 8015644693220

Descriptors

Category

Formula

Specifications

Product Type

Breaker

Amperage

225 A

Number of Poles

2

FrameSize

250 A

Interruption Rating

25 kA

Approvals

Certification

IEC