text.skipToContent text.skipToNavigation

Alternate Catalog No. : ABN200TW-2

Catalog No. : 1SDA066545R1

Description:  A2N 250 TMF 200-2000 2P F F IEC

UPC: 8015644004576

Descriptors

Category

Formula

Specifications

Product Type

Breaker

Amperage

200 A

Number of Poles

2

FrameSize

250 A

Interruption Rating

25 kA

Approvals

Certification

IEC