text.skipToContent text.skipToNavigation

Alternate Catalog No. : AAA015TW-4

Catalog No. : 1SDA066524R1

Description:  A1A 125 TMF 15-300 4P F F IEC

UPC: 8015644004361

Descriptors

Category

Formula

Specifications

Product Type

Breaker

Amperage

15 A

Number of Poles

4

FrameSize

125 A

Interruption Rating

10 kA

Approvals

Certification

IEC