text.skipToContent text.skipToNavigation

Alternate Catalog No. : AAA025TW

Catalog No. : 1SDA066512R1

Description:  A1A 125 TMF 25-300 3P F F IEC

UPC: 8015644693060

Descriptors

Category

Formula

Specifications

Product Type

Breaker

Amperage

25 A

Number of Poles

3

FrameSize

125 A

Interruption Rating

10 kA

Approvals

Certification

IEC