text.skipToContent text.skipToNavigation

Alternate Catalog No. : AAN100TW-2

Catalog No. : 1SDA066506R1

Description:  A1N 125 TMF 100-1000 2P F F IEC

UPC: 8015644004095

Descriptors

Category

Formula

Specifications

Product Type

Breaker

Amperage

100 A

Number of Poles

2

FrameSize

125 A

Interruption Rating

25 kA

Approvals

Certification

IEC