Alternate Catalog No. : AAN080TW-2
Catalog No. : 1SDA066504R1
Description: A1N 125 TMF 80-800 2P F F IEC
UPC: 8015644004071
For more info visit:
https://new.abb.com/low-voltage/products/circuit-breakers/formula
Descriptors
|
Category |
Formula |
Specifications
|
Product Type |
Breaker |
|
Amperage |
80 A |
|
Number of Poles |
2 |
|
FrameSize |
125 A |
|
Interruption Rating |
25 kA |
Approvals
|
Certification |
IEC |