text.skipToContent text.skipToNavigation

Alternate Catalog No. : AAC015TW-1

Catalog No. : 1SDA066485R1

Description:  A1C 125 TMF 15-300 1P F F IEC

UPC: 8015644003487

Descriptors

Category

Formula

Specifications

Product Type

Breaker

Amperage

15 A

Number of Poles

1

FrameSize

125 A

Interruption Rating

18 kA

Approvals

Certification

IEC