Alternate Catalog No. : KXTCRHEBW
Catalog No. : 1SDA066484R1
Description: RHE_B XT2-XT4 W BASE EXT ROT HNDL
UPC: 8015644003906
BASE FOR ADJUSTABLE DEPTH ROTARY HANDLE FOR WITHDRAWABLE CIRCUIT-BREAKER XT2-XT4
View More
View Less
For more info visit:
https://new.abb.com/low-voltage/products/circuit-breakers/xt
Descriptors
|
Category |
SACE Tmax XT |
Specifications
|
Accessory Type |
Rotary Handle Extended |
|
Product Main Type |
Accessories - Manual and Electrical Operators |
|
Frame size |
XT2 |
|
Extended Product Type |
RHE_B XT2-XT4 W BASE R.DIST.ADJ.ROT.HAN |
|
Standards |
IEC |
Approvals
|
Certification |
IEC 6947-2 |