Alternate Catalog No. : KXTBRHEBFP
Catalog No. : 1SDA066483R1
Description: RHE_B XT1-XT3 F/P BASE EXT ROT HNDL
UPC: 8015644692933
BASE FOR ADJUSTABLE DEPTH ROTARY HANDLE FOR C.BREAKER FIXED-PLUG-IN XT1-XT3
View More
View Less
For more info visit:
https://new.abb.com/low-voltage/products/circuit-breakers/xt
Descriptors
|
Category |
SACE Tmax XT |
Specifications
|
Accessory Type |
Rotary Handle Extended |
|
Product Main Type |
Accessories - Manual and Electrical Operators |
|
Frame size |
XT1 |
|
Extended Product Type |
RHE_B XT1-XT3 F/P BASE R.DIST.ADJ.ROT.HA |
|
Standards |
IEC |
Approvals
|
Certification |
IEC 6947-2 |