Alternate Catalog No. : KXTCRHESTW
Catalog No. : 1SDA066480R1
Description: RHE XT2-XT4 W STAND. RETURNED
UPC: 8015644003869
ROTARY HANDLE OPERATING MECHANISM STANDARD ADJUSTABLE DEPTH L=500 MM WITH PADLOCK DEVICE AND DOOR INTERLOCK FOR WITHDRAWABLE CIRCUIT-BREAKER XT2-XT4
View More
View Less
For more info visit:
https://new.abb.com/low-voltage/products/circuit-breakers/xt
Descriptors
|
Category |
SACE Tmax XT |
Specifications
|
Accessory Type |
Rotary Handle Extended |
|
Product Main Type |
Accessories - Manual and Electrical Operators |
|
Frame size |
XT2 |
|
Extended Product Type |
RHE XT2-XT4 W STAND. RETURNED |
|
Standards |
IEC |
Approvals
|
Certification |
IEC 6947-2 |