Alternate Catalog No. : KXTCRHDSTW
Catalog No. : 1SDA066476R1
Description: RHD XT2-XT4 W STANDARD DIRECT
UPC: 8015644003821
ROTARY HANDLE OPERATING MECHANISM STANDARD DIRECT WITH PADLOCK DEVICE FOR WITHDRAWABLE CIRCUIT-BREAKER XT2-XT4
View More
View Less
For more info visit:
https://new.abb.com/low-voltage/products/circuit-breakers/xt
Descriptors
Category |
SACE Tmax XT |
Specifications
Accessory Type |
Rotary Handle Direct Mount |
Product Main Type |
Accessories - Manual and Electrical Operators |
Frame size |
XT2 |
Extended Product Type |
RHD XT2-XT4 W STAND. DIRECT |
Standards |
IEC |
Approvals
Certification |
IEC 6947-2 |