Alternate Catalog No. : KXTBRHDSTFP
Catalog No. : 1SDA066475R1
Description: RHD XT1-XT3 F/P STANDARD DIRECT
UPC: 8015644692896
ROTARY HANDLE OPERATING MECHANISM STANDARD DIRECT WITH PADLOCK DEVICE ON C.BREAKER FIXED-PLUG-IN XT1-XT3
View More
View Less
For more info visit:
https://electrification.us.abb.com/
Descriptors
|
Category |
SACE Tmax XT |
Specifications
|
Accessory Type |
Rotary Handle Direct Mount |
|
Product Main Type |
Accessories - Manual and Electrical Operators |
|
Frame size |
XT1 |
|
Extended Product Type |
RHD XT1-XT3 F/P STAND. DIRECT |
|
Standards |
IEC |
Approvals
|
Certification |
IEC 6947-2 |