text.skipToContent text.skipToNavigation

Alternate Catalog No. : KXTCEMOEE480-525

Catalog No. : 1SDA066474R1

Description:  MOE-E XT2-XT4 480...525 V AC

UPC: 8015644003807

MOTOR OPERATOR 480..525V AC FOR REMOTE CONTROL MODBUS FOR EKIP LSI-LSIG-M/LRIU WITH EKIP COM XT2-XT4
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Accessory Type

Motor Operator

Product Main Type

Accessories - Manual and Electrical Operators

Frame size

XT2
XT4

Extended Product Type

MOE-E XT2-XT4 480..525V ac X REM.CONTR

Standards

IEC

Rated Voltage (V)

480 ... 525 V AC

Approvals

Certification

IEC 6947-2