text.skipToContent text.skipToNavigation

Alternate Catalog No. : KXTCEMOEE220-250

Catalog No. : 1SDA066472R1

Description:  MOE-E XT2-XT4 220...250 V AC/DC

UPC: 8015644003784

MOTOR OPERATOR 220...250V AC-DC FOR REMOTE CONTROL MODBUS FOR EKIP LSI-LSIG-M/LRIU WITH EKIP COM XT2-XT4
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Accessory Type

Motor Operator

Product Main Type

Accessories - Manual and Electrical Operators

Frame size

XT2
XT4

Extended Product Type

MOE-E XT2-XT4 220..250V ac/dc X REM.CONT

Standards

IEC

Rated Voltage (V)

220 ... 250 V AC
220 ... 250 V DC

Approvals

Certification

IEC 6947-2