text.skipToContent text.skipToNavigation

Alternate Catalog No. : KXTCEMOEE24

Catalog No. : 1SDA066469R1

Description:  MOE-E XT2-XT4 24 V DC

UPC: 8015644003753

MOTOR OPERATOR 24V DC FOR REMOTE CONTROL MODBUS FOR EKIP LSI-LSIG-M/LRIU WITH EKIP COM XT2-XT4
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Accessory Type

Motor Operator

Product Main Type

Accessories - Manual and Electrical Operators

Frame size

XT2
XT4

Extended Product Type

MOE-E XT2-XT4 24V dc X REM.CONTR.

Standards

IEC

Rated Voltage (V)

24 V DC

Approvals

Certification

IEC 6947-2