Alternate Catalog No. : KXTCMOE380-440
Catalog No. : 1SDA066467R1
Description: MOE XT2-XT4 380...440 V AC
UPC: 8015644003739
MOTOR OPERATOR 380...440V AC XT2-XT4
View More
View Less
For more info visit:
https://new.abb.com/low-voltage/products/circuit-breakers/xt
Descriptors
|
Category |
SACE Tmax XT |
Specifications
|
Accessory Type |
Motor Operator |
|
Product Main Type |
Accessories - Manual and Electrical Operators |
|
Frame size |
XT2 |
|
Extended Product Type |
MOE XT2-XT4 380...440V ac |
|
Standards |
IEC |
|
Rated Voltage (V) |
380 ... 440 V AC |
Approvals
|
Certification |
IEC 6947-2 |