text.skipToContent text.skipToNavigation

Alternate Catalog No. : KXTCMOE110-125

Catalog No. : 1SDA066465R1

Description:  MOE XT2-XT4 110...125 V AC/DC

UPC: 8015644003715

MOTOR OPERATOR 110...125V AC-DC XT2-XT4
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Accessory Type

Motor Operator

Product Main Type

Accessories - Manual and Electrical Operators

Frame size

XT2
XT4

Extended Product Type

MOE XT2-XT4 110...125V ac/dc

Standards

IEC

Rated Voltage (V)

110 ... 125 V AC
110 ... 125 V DC

Approvals

Certification

IEC 6947-2