text.skipToContent text.skipToNavigation

Alternate Catalog No. : KXTCMOE48-60

Catalog No. : 1SDA066464R1

Description:  MOE XT2-XT4 48...60 V DC

UPC: 8015644692841

MOTOR OPERATOR 48...60V DC XT2-XT4
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Accessory Type

Motor Operator

Product Main Type

Accessories - Manual and Electrical Operators

Frame size

XT2
XT4

Extended Product Type

MOE XT2-XT4 48...60V dc

Standards

IEC

Rated Voltage (V)

48 ... 60 V DC

Approvals

Certification

IEC 6947-2