text.skipToContent text.skipToNavigation

Alternate Catalog No. : KXTCMOE24

Catalog No. : 1SDA066463R1

Description:  MOE XT2-XT4 24 V DC

UPC: 8015644003692

MOTOR OPERATOR 24V DC XT2-XT4
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Accessory Type

Motor Operator

Product Main Type

Accessories - Manual and Electrical Operators

Frame size

XT2
XT4

Extended Product Type

MOE XT2-XT4 24V dc

Standards

IEC

Rated Voltage (V)

24 V DC

Approvals

Certification

IEC 6947-2