Alternate Catalog No. : KXTBMOD480-525
Catalog No. : 1SDA066462R1
Description: MOD XT1-XT3 480...525 V AC
UPC: 8015644692834
MOTOR OPERATOR 480...525V AC BY DIRECT ACTION XT1-XT3
View More
View Less
For more info visit:
https://new.abb.com/low-voltage/products/circuit-breakers/xt
Descriptors
|
Category |
SACE Tmax XT |
Specifications
|
Accessory Type |
Motor Operator - Direct Action |
|
Product Main Type |
Accessories - Manual and Electrical Operators |
|
Frame size |
XT1 |
|
Extended Product Type |
MOD XT1-XT3 480...525V ac |
|
Standards |
IEC |
|
Rated Voltage (V) |
480 ... 525 V AC |
Approvals
|
Certification |
IEC 6947-2 |