text.skipToContent text.skipToNavigation

Alternate Catalog No. : KXTBMOD280-240

Catalog No. : 1SDA066461R1

Description:  MOD XT1-XT3 380...440 V AC

UPC: 8015644003678

MOTOR OPERATOR 380...440V AC BY DIRECT ACTION XT1-XT3
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Accessory Type

Motor Operator - Direct Action

Product Main Type

Accessories - Manual and Electrical Operators

Frame size

XT1
XT3

Extended Product Type

MOD XT1-XT3 380...440V ac

Standards

IEC

Rated Voltage (V)

380 ... 440 V AC

Approvals

Certification

IEC 6947-2