text.skipToContent text.skipToNavigation

Alternate Catalog No. : KXTBMOD48-60

Catalog No. : 1SDA066458R1

Description:  MOD XT1-XT3 48...60 V DC

UPC: 8015644692810

MOTOR OPERATOR 48...60V DC BY DIRECT ACTION XT1-XT3
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Accessory Type

Motor Operator - Direct Action

Product Main Type

Accessories - Manual and Electrical Operators

Frame size

XT1
XT3

Extended Product Type

MOD XT1-XT3 48...60V dc

Standards

IEC

Rated Voltage (V)

48 ... 60 V DC

Approvals

Certification

IEC 6947-2