Alternate Catalog No. : KXTAAUECLFP
Catalog No. : 1SDA066454R1
Description: AUE 2 CON CL 400VACXRHXXT1..XT4 F/P
UPC: 8015644692797
2 EARLY MICROSWITCH FOR UNDERVOLTAGE RELEASE ON ROTARY HANDLE OPERATING MECHANISM IN CLOSED ON C.BREAKER FIXED-PLUG-IN XT1..XT4
View More
View Less
For more info visit:
https://new.abb.com/low-voltage/products/circuit-breakers/xt
Descriptors
Category |
SACE Tmax XT |
Specifications
Accessory Type |
Early Auxiliary Contacts |
Product Main Type |
Accessories - Electrical and Aux Contacts |
Frame size |
XT1 |
Extended Product Type |
AUE 2 CONTACTS IN CH x RHx XT1..XT4 F/P |
Standards |
IEC |
Approvals
Certification |
IEC 6947-2 |