text.skipToContent text.skipToNavigation

Alternate Catalog No. : KXTCAUP250W

Catalog No. : 1SDA066452R1

Description:  AUP-R 250 V XT2-XT4 2 WITHDRAW

UPC: 8015644692780

2 POSITION CONTACTS C.BREAKERS WITHDRAWABLE V <(><<)> 250V AC FOR FIXED PART XT2-XT4
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Accessory Type

Auxiliary Position Contact

Product Main Type

Accessories - Electrical and Aux Contacts

Frame size

XT2
XT4

Extended Product Type

AUP-R 250 V FP XT2-XT4 2 CON.WITHD.SIG.

Standards

IEC

Approvals

Certification

IEC 6947-2