text.skipToContent text.skipToNavigation

Alternate Catalog No. : KXTAAUP250IN

Catalog No. : 1SDA066450R1

Description:  AUP-I 250V XT1..XT4 4 INSERTED

UPC: 8015644692773

4 POSITION CONTACT C.BREAKERS INSERTED V <(><<)> 250V AC FOR FIXED PART XT1..XT4
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Accessory Type

Auxiliary Position Contact

Product Main Type

Accessories - Electrical and Aux Contacts

Frame size

XT1
XT2
XT3
XT4

Extended Product Type

AUP-I 250Vac FP XT1..XT4 4 CON.INSE.SIG.

Standards

IEC

Approvals

Certification

IEC 6947-2