text.skipToContent text.skipToNavigation

Alternate Catalog No. : KXTCAXC42QW

Catalog No. : 1SDA066443R1

Description:  AUX-C 2Q 400 VAC XT2-XT4 W

UPC: 8015644692742

2 CHANGEOVER CONTACT OPEN-CLOSED V <(><<)> 400V AC WIRED FOR WITHDRAWABLE CIRCUIT-BREAKER XT2-XT4
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Accessory Type

Auxiliary contacts

Product Main Type

Accessories - Electrical and Aux Contacts

Frame size

XT2
XT4

Extended Product Type

AUX-C 2Q 400Vac XT2-XT4 W

Standards

IEC

Approvals

Certification

IEC 6947-2