text.skipToContent text.skipToNavigation

Alternate Catalog No. : KXTCAXC2Q2SYS51W

Catalog No. : 1SDA066439R1

Description:  AUX-C 2Q+2SY+S51-C 250V XT2-XT4 W

UPC: 8015644692735

2 CHANGEOVER CONTACT OPEN-CLOSED + 2 CHANG.FOR TRIP.INDIC.SY + 1 CONT.OPEN TRIP.INDIC.SA V <(><<)> 250V AC-DC WIRED C.B.WITHDRAWABLE XT2-XT4
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Accessory Type

Auxiliary contacts (Bell Alarm)

Product Main Type

Accessories - Electrical and Aux Contacts

Frame size

XT2
XT4

Extended Product Type

AUX-C 2Q+2SY+1S51 250Vac/dc XT2-XT4 W

Standards

IEC

Approvals

Certification

IEC 6947-2