text.skipToContent text.skipToNavigation

Alternate Catalog No. : KXTCAXC2Q2SYS51FP

Catalog No. : 1SDA066438R1

Description:  AUX-C 2Q+2SY+S51-C 250V XT2-XT4 F/P

UPC: 8015644003364

2 CHANGEOVER CONTACT OPEN-CLOSED + 2 CHANG.FOR TRIP.INDICATION SY + 1 CONT.OPEN TRIP.INDIC.SA V <(><<)> 250V AC-DC WIRED ON C.B.FIXED-PLUG-IN XT2-XT4
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Accessory Type

Auxiliary contacts (Bell Alarm)

Product Main Type

Accessories - Electrical and Aux Contacts

Frame size

XT2
XT4

Extended Product Type

AUX-C 2Q+2SY+1S51 250Vac/dc XT2-XT4 F/P

Standards

IEC

Approvals

Certification

IEC 6947-2