text.skipToContent text.skipToNavigation

Alternate Catalog No. : KXTCAXC3Q2SYW

Catalog No. : 1SDA066437R1

Description:  AUX-C 3Q+2SY 250 V XT2-XT4 W

UPC: 8015644692728

3 CHANGEOVER CONTACT OPEN-CLOSED + 2 CHANGEOVER FOR TRIPPED INDICATION V <(><<)> 250V AC-DC WIRED FOR WITHDRAWABLE CIRCUIT-BREAKER XT2-XT4
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Accessory Type

Auxiliary contacts

Product Main Type

Accessories - Electrical and Aux Contacts

Frame size

XT2
XT4

Extended Product Type

AUX-C 3Q+2SY 250Vac/dc XT2-XT4 W

Standards

IEC

Approvals

Certification

IEC 6947-2