Alternate Catalog No. : KXTCAXCQSYW
Catalog No. : 1SDA066432R1
Description: AUX-C 1Q+1SY 250 V XT2-XT4 W
UPC: 8015644003425
1 CHANGEOVER CONTACT OPEN-CLOSED + 1 CHANGEOVER FOR TRIPPED INDICATION V <(><<)> 250V AC-DC WIRED FOR WITHDRAWABLE CIRCUIT-BREAKER XT2-XT4
View More
View Less
For more info visit:
https://new.abb.com/low-voltage/products/circuit-breakers/xt
Descriptors
|
Category |
SACE Tmax XT |
Specifications
|
Accessory Type |
Auxiliary contacts |
|
Product Main Type |
Accessories - Electrical and Aux Contacts |
|
Frame size |
XT2 |
|
Extended Product Type |
AUX-C 1Q+1SY 250Vac/dc XT2-XT4 W |
|
Standards |
IEC |
Approvals
|
Certification |
IEC 6947-2 |