text.skipToContent text.skipToNavigation

Alternate Catalog No. : KXT3AXC3QL

Catalog No. : 1SDA066428R1

Description:  AUX-C 3Q L 250 V XT3

UPC: 8015644692674

3 CHANGEOVER CONTACT OPEN-CLOSED V <(><<)> 250V AC-DC WIRED XT3
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Accessory Type

Auxiliary contacts

Product Main Type

Accessories - Electrical and Aux Contacts

Frame size

XT3

Extended Product Type

AUX-C 3Q L 250Vac/dc XT3

Standards

IEC

Approvals

Certification

IEC 6947-2