text.skipToContent text.skipToNavigation

Alternate Catalog No. : KXTCAXC3QL

Catalog No. : 1SDA066427R1

Description:  AUX-C 3Q L 250 V XT2-XT4 F/P

UPC: 8015644003326

3 CHANGEOVER CONTACT OPEN-CLOSED (LEFT) V <(><<)> 250V AC-DC WIRED ON C.BREAKER FIXED-PLUG-IN XT2-XT4
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Accessory Type

Auxiliary contacts

Product Main Type

Accessories - Electrical and Aux Contacts

Frame size

XT2
XT4

Extended Product Type

AUX-C 3Q L 250Vac/dc XT2-XT4 F/P

Standards

IEC

Approvals

Certification

IEC 6947-2