text.skipToContent text.skipToNavigation

Alternate Catalog No. : KXTCAXS51

Catalog No. : 1SDA066424R1

Description:  AUX-S51 250 V XT2-XT4

UPC: 8015644692650

1 CONTACT OPEN FOR TRIPPED INDICATION V <(><<)> 250V AC-DC XT2-XT4
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Accessory Type

Auxiliary contacts

Product Main Type

Accessories - Electrical and Aux Contacts

Frame size

XT2
XT4

Extended Product Type

AUX-SA 250 V 1 CONT. XT2-XT4

Standards

IEC

Approvals

Certification

IEC 6947-2