Alternate Catalog No. : KXTAAUXD
Catalog No. : 1SDA066423R1
Description: AUX 1Q 24Vdc XT1...XT6
UPC: 8015644002787
1 CHANGEOVER CONTACTS OPEN-CLOSED V <(><<)> 24V DC XT1..XT4
View More
View Less
For more info visit:
https://new.abb.com/low-voltage/products/circuit-breakers/xt
Descriptors
|
Category |
SACE Tmax XT |
Specifications
|
Accessory Type |
Auxiliary contacts |
|
Product Main Type |
Accessories - Electrical and Aux Contacts |
|
Frame size |
XT1 |
|
Extended Product Type |
AUX 1Q 24Vdc XT1...XT4 |
|
Standards |
IEC |
Approvals
|
Certification |
IEC 6947-2 |