Alternate Catalog No. : KXT3EDIN-4
Catalog No. : 1SDA066421R1
Description: KIT DIN50022 XT3 4P
UPC: 8015644002763
PLATE FOR DIN 50022 PROFILE MOUNTING FOUR-POLE XT3
View More
View Less
For more info visit:
https://new.abb.com/low-voltage/products/circuit-breakers/xt
Descriptors
Category |
SACE Tmax XT |
Specifications
Product Main Type |
Accessories - Other |
Frame size |
XT3 |
Extended Product Type |
KIT DIN50022 XT3 4p PLATE DIN |
Standards |
IEC |
Number of Poles |
4 |
Approvals
Certification |
IEC 6947-2 |