Alternate Catalog No. : KXTCE3PINCONSOR
Catalog No. : 1SDA066415R1
Description: CONNECTOR 3pin SOR-C ADDIT. XT2-XT4 W
UPC: 8015644003258
CONNECTOR 3pin FOR ADDITIONAL SHUNT OPENING RELEASE WIRED FOR WITHDRAWABLE CIRCUIT-BREAKER XT2-XT4
View More
View Less
For more info visit:
https://new.abb.com/low-voltage/products/circuit-breakers/xt
Descriptors
Category |
SACE Tmax XT |
Specifications
Product Main Type |
Accessories - Other |
Frame size |
XT2 |
Extended Product Type |
CONNECTOR 3pin SOR-C ADDIT. XT2-XT4 W |
Standards |
IEC |
Approvals
Certification |
IEC 6947-2 |