Alternate Catalog No. : KXTCE12PINFPCON
Catalog No. : 1SDA066414R1
Description: CONN PLUG-SOCK. FP 12PIN XT2-XT4
UPC: 8015644692629
CONNECTORS PLUG-SOCKET 12PIN PLUG FOR FIXED PART XT2-XT4
View More
View Less
For more info visit:
https://new.abb.com/low-voltage/products/circuit-breakers/xt
Descriptors
Category |
SACE Tmax XT |
Specifications
Product Main Type |
Accessories - Other |
Frame size |
XT2 |
Extended Product Type |
CONNECT. PLUG-SOCK. FP 12PIN XT2-XT4 |
Standards |
IEC |
Approvals
Certification |
IEC 6947-2 |